您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
EZPA-D-NPTM - Strain relief EMC SPRING, NPT thread
FRÄNKISCHE INDUSTRIAL PIPES
FIPSHIELD
Powered by
CAD模型選擇
{fraenkische/fipshield/ezpa_d_nptm_spring_asmtab.prj},{NB=FIPSHIELD EZPA-23N04MB-DL1},{PARTNR=EZPA-23N04MB-DL1},{TYPE=NW23},{NW=23},{G=NPT 3/4\"},{GX=26.670},{LG=15.0},{F=9.0-17.0},{FX=MIN},{MIN=7.5},{H=82.1},{D=41.7},{E=36.7},{SW1=29},{SW2=36.0},{WEIGHT=99.4},{VERS=6},{PPATH=ezpa_d_nptm_spring/ezpa_d_nptm_spring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
G
Thread
ⁿ/ₐ
LG
[mm]
F
Ø Clamping range
[mm]
MIN
min. Ø above braiding
[mm]
H
[mm]
D
Ø
[mm]
E
Ø
[mm]
SW1
[mm]
SW2
[mm]
WEIGHT
Weight
[g]
FIPSHIELD EZPA-10N01MB-DL...
EZPA-10N01MB-DL1
NW10
NPT 3/8"
15.0
4.5 - 8.0
4.0
66.3
24.7
26.0
20
20.0
45.4
FIPSHIELD EZPA-12N01MB-DL...
EZPA-12N01MB-DL1
NW12
NPT 3/8"
15.0
4.5 - 9.5
4.0
68.3
28.5
27.0
20
22.0
48.1
FIPSHIELD EZPA-12N02MB-DL...
EZPA-12N02MB-DL1
NW12
NPT 1/2"
15.0
7.0 - 9.5
5.0
71.0
28.5
30.4
24
22.0
55.3
FIPSHIELD EZPA-17N02MB-DL...
EZPA-17N02MB-DL1
NW17
NPT 1/2"
15.0
7.0-13.0
5.0
80.1
34.0
31.2
24
27.0
61.6
FIPSHIELD EZPA-17N04MB-DL...
EZPA-17N04MB-DL1
NW17
NPT 3/4"
15.0
9.0-13.0
7.5
82.1
34.0
36.7
29
27.0
92.2
FIPSHIELD EZPA-23N04MB-DL...
EZPA-23N04MB-DL1
NW23
NPT 3/4"
15.0
9.0-17.0
7.5
82.1
41.7
36.7
29
36.0
99.4
FIPSHIELD EZPA-23N06MB-DL...
EZPA-23N06MB-DL1
NW23
NPT 1"
15.0
11.0-18.0
9.0
86.1
41.7
44.4
36
36.0
136.0
FIPSHIELD EZPA-29N06MB-DL...
EZPA-29N06MB-DL1
NW29
NPT 1"
15.0
11.0-21.0
9.0
86.4
48.4
44.8
36
41.0
139.7
FIPSHIELD EZPA-29N07MB-DL...
EZPA-29N07MB-DL1
NW29
NPT 1-1/4"
17.0
19.0-23.0
15.0
94.4
48.4
53.1
45
41.0
231.9
FIPSHIELD EZPA-36N07MB-DL...
EZPA-36N07MB-DL1
NW36
NPT 1-1/4"
17.0
19.0-28.0
15.0
107.3
59.7
55.0
45
52.0
266.4
FIPSHIELD EZPA-36N08MB-DL...
EZPA-36N08MB-DL1
NW36
NPT 1-1/2"
17.0
27.0-29.0
21.0
111.3
59.7
64.6
54
52.0
313.9
FIPSHIELD EZPA-48N08MB-DL...
EZPA-48N08MB-DL1
NW48
NPT 1-1/2"
17.0
27.0-35.0
21.0
111.3
71.0
64.0
54
65.0
332.3
Previews
3D
尺寸
2D