您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
NTPA-PG - Locknut hexagon, polyamide, PG
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/ntpa_pg.prj},{NB=FIPLOCK NTPA-P16B},{PARTNR=NTPA-P16B},{G=PG 16},{G1X=22.500},{SW=30},{A=33},{B=6},{C=0.8},{WEIGHT=3.1},{PU=10},{CTN=},{COLOR=B}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
G
Thread size
ⁿ/ₐ
SW
[mm]
A
Ø
[mm]
B
[mm]
C
[mm]
WEIGHT
Weight
[g]
FIPLOCK NTPA-P07B
NTPA-P07B
PG 07
19
21
5
0.9
1.3
FIPLOCK NTPA-P07G
NTPA-P07G
PG 07
19
21
5
0.9
1.3
FIPLOCK NTPA-P09B
NTPA-P09B
PG 09
22
24
5
0.9
1.6
FIPLOCK NTPA-P09G
NTPA-P09G
PG 09
22
24
5
0.9
1.6
FIPLOCK NTPA-P11B
NTPA-P11B
PG 11
24
26
5
0.8
1.5
FIPLOCK NTPA-P11G
NTPA-P11G
PG 11
24
26
5
0.8
1.5
FIPLOCK NTPA-P13B
NTPA-P13B
PG 13.5
27
29
6
0.8
2.3
FIPLOCK NTPA-P13G
NTPA-P13G
PG 13.5
27
29
6
0.8
2.4
FIPLOCK NTPA-P16B
NTPA-P16B
PG 16
30
33
6
0.8
3.1
FIPLOCK NTPA-P16G
NTPA-P16G
PG 16
30
33
6
0.8
3.1
FIPLOCK NTPA-P21B
NTPA-P21B
PG 21
36
39
7
1.0
4.6
FIPLOCK NTPA-P21G
NTPA-P21G
PG 21
36
39
7
1.0
4.6
FIPLOCK NTPA-P29B
NTPA-P29B
PG 29
46
50
7
1.0
7.0
FIPLOCK NTPA-P29G
NTPA-P29G
PG 29
46
50
7
1.0
7.2
FIPLOCK NTPA-P36B
NTPA-P36B
PG 36
60
66
8
2.0
14.6
FIPLOCK NTPA-P36G
NTPA-P36G
PG 36
60
66
8
2.0
14.7
FIPLOCK NTPA-P48B
NTPA-P48B
PG 48
70
78
8
2.2
16.3
FIPLOCK NTPA-P48G
NTPA-P48G
PG 48
70
78
8
2.2
16.3
Previews
3D
尺寸
2D