您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FPDA - Corrugated conduit, PA12 MOD ESD, standard version
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/fpda.prj},{NB=FIPLOCK FPDAF-23B.50},{PARTNR=FPDAF-23B.50},{NW1=23},{NW2=25},{P=F},{ID=22.6},{OD=28.4},{R1=35},{R2=80},{PU=50},{WEIGHT=},{CTN=39173200},{COLOR=B}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW1
Nominal width
[mm]
NW2
Nominal width
[mm]
P
Profile
ⁿ/ₐ
ID
Dimensions
[mm]
OD
Dimensions
[mm]
R1
Bending radius
[mm]
R2
Bending radius
[mm]
PU
Packing unit
[m]
WEIGHT
Weight
[g]
FIPLOCK FPDAF-07B.50
FPDAF-07B.50
07
10
F
6.2
10.0
15
40
50
FIPLOCK FPDAF-10B.50
FPDAF-10B.50
10
12
F
9.6
12.8
20
45
50
FIPLOCK FPDAF-12B.50
FPDAF-12B.50
12
16
F
12.0
15.7
25
55
50
FIPLOCK FPDAF-17B.50
FPDAF-17B.50
17
20
F
16.6
21.1
30
65
50
FIPLOCK FPDAF-23B.50
FPDAF-23B.50
23
25
F
22.6
28.4
35
80
50
FIPLOCK FPDAF-29B.50
FPDAF-29B.50
29
32
F
29.0
34.2
45
100
50
FIPLOCK FPDAF-36B.25
FPDAF-36B.25
36
40
F
36.5
42.4
60
155
25
FIPLOCK FPDAF-48B.25
FPDAF-48B.25
48
50
F
47.5
54.5
70
170
25
FIPLOCK FPDAC-56B.25
FPDAC-56B.25
56
68
C
56.3
67.2
100
250
25
FIPLOCK FPDAC-70B.25
FPDAC-70B.25
70
80
C
67.2
79.6
135
320
25
FIPLOCK FPDAC-95B.10
FPDAC-95B.10
95
106
C
91.9
106.0
150
420
10
Previews
3D
尺寸
2D